Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7917 |
| End size 1 | -20 |
| End size 2 | -4 |
| End Type 1 | Male inverted flare |
| End type 2 | Female 37 degree swivel |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.9 |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-straight |
| Product height in | 0.625 |
| Product height mm | 15.870 |
| Product length in | 0.930 |
| Product length mm | 23.620 |
| Product material | Brass |
| Product serial name | 7917 |
| Product width in | 0.625 |
| Product width mm | 15.870 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975758830 |
