Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7933 |
| End size 1 | -6 |
| End size 2 | -2 |
| Finish plating | Nickel plating |
| Item type | Adapter-straight |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.030 |
| Product length mm | 26.160 |
| Product material | Brass |
| Product serial name | 7975 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 9/16-18 UNF |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.150 |
| Tube outside diameter 2 MM | 3.8 |
| Tube outside diameter 3 IN | 0.330 |
| Tube outside diameter 3 MM | 8.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975721865 |
