Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7934A-BG |
| End size 1 | -3 |
| End size 2 | -3 |
| End type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.0 |
| Item type | Adapter-straight |
| Product height in | 0.504 |
| Product height mm | 12.800 |
| Product length in | 1.012 |
| Product length mm | 25.700 |
| Product material | Brass |
| Product serial name | 793 |
| Product width in | 0.504 |
| Product width mm | 12.800 |
| Thread sealant | No |
| Thread size 1 | M10x1 |
