Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7935-BG |
| End size 1 | -3 |
| End size 2 | -3 |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.000 |
| Item type | Adapter-straight |
| Product height in | 0.504 |
| Product height mm | 12.800 |
| Product length in | 1.004 |
| Product length mm | 25.500 |
| Product material | Brass |
| Product serial name | 7935 |
| Product width in | 0.504 |
| Product width mm | 12.800 |
| Thread sealant | No |
| Thread size 1 | M10x1 |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
