Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7936 |
| Hex size 1 IN | 0.531 |
| Hex size 1 MM | 13.500 |
| Product height in | 0.531 |
| Product height mm | 13.487 |
| Product length in | 1.016 |
| Product length mm | 25.806 |
| Product material | Brass |
| Product width in | 0.531 |
| Product width mm | 13.487 |
| Thread sealant | No |
| Thread size 1 | M12x1 |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975758885 |
