Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7937 |
| End size 1 | -3 |
| End size 2 | -7 |
| End Type 1 | Female inverted flare |
| End type 2 | Male inverted flare |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.3 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product height in | 0.562 |
| Product height mm | 14.274 |
| Product length in | 1.030 |
| Product length mm | 26.162 |
| Product material | Brass |
| Product serial name | 7937 |
| Product width in | 0.562 |
| Product width mm | 14.274 |
| Thread sealant | No |
| Thread size 1 | M10x1 |
| Thread size 2 | M13X1.5 |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975706619 |
