Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7970 |
| End size 1 | -3 |
| End size 2 | -3 |
| End type 1 | Male 45 degree inverted flare |
| End type 2 | Male JIS metric 60 degree cone |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-straight |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Brass |
| Product serial name | 7970 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | M10x1.25 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975752760 |
