Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7974-BG |
| End size 1 | -5 |
| End size 2 | -4 |
| End type 2 | Female 37 degree swivel |
| Hex size 1 IN | 0.531 |
| Hex size 1 MM | 13.500 |
| Item type | Adapter-straight |
| Product height in | 0.594 |
| Product height mm | 15.080 |
| Product length in | 0.790 |
| Product length mm | 20.060 |
| Product material | Brass |
| Product serial name | 7917 |
| Product width in | 0.594 |
| Product width mm | 15.080 |
| Thread sealant | No |
| Thread size 2 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
