Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7975 |
| End type 1 | Female push to connect |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-union |
| Product height in | 0.622 |
| Product height mm | 15.800 |
| Product length in | 1.039 |
| Product length mm | 26.400 |
| Product material | Brass |
| Product serial name | 7975 |
| Product width in | 0.622 |
| Product width mm | 15.800 |
| Thread size 1 | M10x1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975722978 |
