Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 8372 |
| Conduit material | Galvanized steel |
| Conduit size | 1/4 inch |
| Hole diameter | 2.057 mm (0.081 inch) |
| Knob finish | Black |
| Knob height | 50.8 mm (2 inch) |
| Knob lettering | None |
| Knob material | Plastic |
| Knob shape | Round |
| Knob travel | 88.9 mm (3.5 inch) |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 84.500 |
| Product length mm | 2146.300 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Thread size | 7/16 - 20 |
| Type | Push/pull controls |
| Wire diameter | 2.235 mm (0.088 inch) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975703496 |