Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Brass and other adapters
8374
Cable Control Dwg 171-25565
8374
Tools
Add to comparison
Add to comparison
8374
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
18.150
Product height mm
461.010
Product length in
123.375
Product length mm
3133.720
Product width in
18.150
Product width mm
461.010
General specifications
Characteristic
Value
EAN/UPC
725975735909