Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 8378 |
| Conduit material | Galvanized steel |
| Conduit size | 3/16 inch |
| Hole diameter | 2.057 mm (0.081 inch) |
| Knob finish | Black |
| Knob height | 26.924 mm (1.06 inch) |
| Knob lettering | None |
| Knob material | Plastic |
| Knob shape | Round |
| Knob travel | 63.5 mm (2.5 inch) |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 62.500 |
| Product length mm | 1587.500 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size | 3/8 - 24 |
| Type | Push/pull controls |
| Wire diameter | 1.372 mm (0.054 inch) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975566534 |