Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 8X12PB |
| Height IN | 8 |
| Material | Plastic |
| Product height in | 8.000 |
| Product length in | 0.010 |
| Product width in | 12.000 |
| Purchase quantity | 50 |
| Width IN | 12 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975721162 |