Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | A555-BG |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.219 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.219 |
| Tube outside diameter 2 MM | 5.6 |
| Working pressure BAR | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
