Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | A557MCUX2X2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.276 |
| Hex size 1 MM | 7.000 |
| Hex size 2 IN | 0.550 |
| Hex size 2 MM | 14.000 |
| Product length in | 2.560 |
| Product material | Brass |
| Thread sealant | No |
| Working pressure BAR | 10.00 |
| Working pressure PSI | 150.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565759 |