Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Product material | Brass |
| Thread sealant | No |
| Working pressure bar | 10.00 |
| Working pressure PSI | 150 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565537 |