Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | A557SCUX6X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Banjo |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 5 IN | 0.750 |
| Hex size 5 MM | 19.1 |
| Item type | Adapter-tee |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Brass |
| Product serial name | A557SCU |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565803 |