Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | A55SCUX2.5X2 |
| End size 1 | -2.5 |
| End size 2 | -2 |
| End Type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 14.000 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Brass |
| Product serial name | A55SCU |
| Thread sealant | Yes |
| Thread size 2 | 1/8-27 NPTF |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565544 |