Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | A55SCUX6X4 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 5 IN | 0.672 |
| Hex size 5 MM | 17.1 |
| Item type | Adapter-tee |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | Brass |
| Product serial name | A55SCU |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565520 |