Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | A55SCUX6X6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Product length in | 2.440 |
| Product material | Brass |
| Thread sealant | No |
| Working pressure bar | 10.00 |
| Working pressure psi | 150.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565834 |