Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | A6755 |
| Drop dimension IN | 0.500 |
| Drop dimension MM | 12.70 |
| End size 1 | -5 |
| End size 2 | -5 |
| End size 3 | -4 |
| End Type 1 | Shutoff |
| End type 2 | Female compression |
| End type 3 | Male pipe (NPTF) |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Item type | Adapter-tee |
| Product material | Brass |
| Product serial name | A6755 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-27 UNS |
| Thread size 2 | 1/2-24 UNS |
| Thread size 3 | 1/4-18 PTF |
| Tube outside diameter 1 IN | 0.312 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.319 |
| Tube outside diameter 2 MM | 8.1 |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975730638 |
