Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | A6763 |
| Drop dimension IN | 0.470 |
| Drop dimension MM | 11.90 |
| End size 1 | -3 |
| End size 2 | -3 |
| End size 3 | -3 |
| End Type 1 | Shutoff |
| End type 2 | Female compression |
| End type 3 | Female compression |
| Hex size 1 IN | 0.480 |
| Hex size 1 MM | 12.200 |
| Hex size 2 IN | 0.430 |
| Hex size 2 MM | 10.900 |
| Hex size 3 IN | 0.430 |
| Hex size 3 MM | 10.9 |
| Item type | Adapter-tee |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 1.257 |
| Product length mm | 31.940 |
| Product material | Brass |
| Product serial name | A6763 |
| Product width in | 0.440 |
| Product width mm | 11.180 |
| Thread sealant | No |
| Thread size 1 | 3/8-27 UNS |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975740354 |
