Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | A6765 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.0 |
| Hex size 2 IN | 0.472 |
| Hex size 2 MM | 12.0 |
| Hex size 3 IN | 0.472 |
| Hex size 3 MM | 12.0 |
| Item type | Adapter-tee |
| Product height in | 0.720 |
| Product height mm | 18.300 |
| Product length in | 1.240 |
| Product length mm | 31.500 |
| Product material | Brass |
| Product serial name | A6765 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 3/8-27 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975731918 |
