Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | A6765S |
| Drop dimension IN | 1.125 |
| Drop dimension MM | 28.60 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Female compression |
| End type 2 | Female compression |
| End type 3 | Shutoff |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.7 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.7 |
| Hex size 3 IN | 0.438 |
| Hex size 3 MM | 11.1 |
| Item type | Adapter-tee |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.525 |
| Product length mm | 38.735 |
| Product material | Brass |
| Product serial name | A6765 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 7/16-24 UNS |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789290397 |
