Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | A6775 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Hex size 2 IN | 0.630 |
| Hex size 2 MM | 16.000 |
| Hex size 3 IN | 0.551 |
| Hex size 3 MM | 14.0 |
| Item type | Adapter-tee |
| Product height in | 1.528 |
| Product height mm | 38.800 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | A6775 |
| Product width in | 0.622 |
| Product width mm | 15.800 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-24 UNS |
| Thread size 2 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975712726 |
