Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | A6775S |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Shutoff |
| End type 2 | Female compression |
| End type 3 | Female compression |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.900 |
| Hex size 3 IN | 0.625 |
| Hex size 3 MM | 15.9 |
| Item type | Adapter-tee |
| Product height in | 1.530 |
| Product height mm | 38.860 |
| Product length in | 8.358 |
| Product length mm | 212.300 |
| Product material | Brass |
| Product serial name | A6775 |
| Product width in | 0.590 |
| Product width mm | 14.990 |
| Thread sealant | No |
| Thread size 2 | 9/16-24 UNS |
| Thread size 3 | 9/16-24 UNS |
| Tube outside diameter 1 IN | 0.385 |
| Tube outside diameter 1 MM | 9.8 |
| Tube outside diameter 2 IN | 0.385 |
| Tube outside diameter 2 MM | 9.8 |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789290410 |
