Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | A6779S |
| Drop dimension IN | 1.880 |
| Drop dimension MM | 47.80 |
| End size 3 | -6 |
| End Type 1 | Shutoff |
| End type 2 | Female compression |
| End type 3 | Female compression |
| Item type | Adapter-tee |
| Product length in | 2.250 |
| Product material | Brass |
| Product serial name | A6779S |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.375 |
| Tube outside diameter 1 MM | 9.5 |
| Working pressure bar | 2 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789290427 |
