Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | A6845 |
| End size 1 | -3 |
| End size 2 | -3 |
| End size 3 | -3 |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.0 |
| Item type | Adapter-tee |
| Product height in | 1.528 |
| Product height mm | 38.800 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | A6845 |
| Product width in | 0.622 |
| Product width mm | 15.800 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975771242 |
