Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | A6855 |
| End size 1 | -5 |
| End size 2 | -5 |
| End size 3 | -5 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product height in | 1.730 |
| Product height mm | 43.940 |
| Product length in | 1.252 |
| Product length mm | 31.800 |
| Product material | Brass |
| Product serial name | A6855 |
| Product width in | 0.570 |
| Product width mm | 14.480 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/2-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975758656 |
