Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | A6855S |
| Drop dimension IN | 0.720 |
| Drop dimension MM | 18.30 |
| End size 1 | -5 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Male compression |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male compression |
| Item type | Adapter-tee |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 1.390 |
| Product length mm | 35.300 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.570 |
| Product width mm | 14.480 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/2-24 UNS |
| Tube outside diameter 1 IN | 0.313 |
| Tube outside diameter 1 MM | 7.9 |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789290441 |
