Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | A690P |
| Drop dimension IN | 0.470 |
| Drop dimension MM | 11.90 |
| End size 1 | -6 |
| End size 2 | -4 |
| End size 3 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.110 |
| Product height mm | 28.190 |
| Product length in | 1.190 |
| Product length mm | 30.220 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 3/8-14 UNF |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975000120 |
