Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | A694 |
| Drop dimension IN | 1.880 |
| Drop dimension MM | 47.80 |
| End size 3 | -2 |
| End Type 1 | Shutoff |
| End type 2 | Female compression |
| End type 3 | Female compression |
| End type 4 | Male pipe (NPTF) |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.1 |
| Item type | Adapter-tee |
| Product length in | 2.190 |
| Product material | Brass |
| Product serial name | A694 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Working pressure bar | 2 |
| Working pressure psi | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975752852 |
