Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B1362X4 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Item type | Adapter-straight |
| Product height in | 0.906 |
| Product height mm | 23.010 |
| Product length in | 1.070 |
| Product length mm | 27.180 |
| Product material | Brass |
| Product serial name | B1362 |
| Product width in | 0.906 |
| Product width mm | 23.010 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.256 |
| Tube outside diameter 1 MM | 6.5 |
| Tube outside diameter 2 IN | 0.256 |
| Tube outside diameter 2 MM | 6.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975713785 |
