Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B1362X8 |
| End size 1 | -5 |
| End size 2 | -4 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.000 |
| Item type | Adapter-straight |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.890 |
| Product length mm | 22.600 |
| Product material | Brass |
| Product serial name | B1362 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.509 |
| Tube outside diameter 1 MM | 12.9 |
| Tube outside diameter 2 IN | 0.509 |
| Tube outside diameter 2 MM | 12.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002124 |
