Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | B1364X8 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
| Tube outside diameter 3 IN | 0.500 |
| Tube outside diameter 3 MM | 12.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002186 |
