Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B1366X6X6 |
| End size 1 | -5 |
| End size 2 | -5 |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.512 |
| Hex size 1 MM | 13.000 |
| Item type | Adapter-straight |
| Product height in | 0.528 |
| Product height mm | 13.400 |
| Product length in | 0.740 |
| Product length mm | 18.790 |
| Product material | Brass |
| Product serial name | B1366 |
| Product width in | 0.528 |
| Product width mm | 13.400 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.312 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.312 |
| Tube outside diameter 2 MM | 7.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002247 |
