Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B1366X8 |
| End size 1 | -8 |
| End size 2 | -4 |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Item type | Adapter-straight |
| Product height in | 0.906 |
| Product height mm | 23.010 |
| Product length in | 1.070 |
| Product length mm | 27.180 |
| Product material | Brass |
| Product serial name | B1366 |
| Product width in | 0.906 |
| Product width mm | 23.010 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.409 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.509 |
| Tube outside diameter 2 MM | 12.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002254 |
