Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B1368X12X12 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 5 IN | 0.591 |
| Hex size 5 MM | 15.0 |
| Item type | Adapter-straight |
| Product height in | 0.594 |
| Product height mm | 15.080 |
| Product length in | 0.790 |
| Product length mm | 20.060 |
| Product material | Brass |
| Product serial name | B1368 |
| Product width in | 0.594 |
| Product width mm | 15.080 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.748 |
| Tube outside diameter 1 MM | 19.0 |
| Tube outside diameter 2 IN | 0.657 |
| Tube outside diameter 2 MM | 16.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002384 |
