Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B1368X4X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product height in | 0.594 |
| Product height mm | 15.080 |
| Product length in | 0.976 |
| Product length mm | 24.800 |
| Product material | Brass |
| Product serial name | B1368 |
| Product width in | 0.594 |
| Product width mm | 15.080 |
| Thread sealant | Yes |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.256 |
| Tube outside diameter 2 MM | 6.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002278 |
