Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B1368X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product height in | 0.531 |
| Product height mm | 13.480 |
| Product length in | 0.740 |
| Product length mm | 18.790 |
| Product material | Brass |
| Product serial name | B1368 |
| Product width in | 0.531 |
| Product width mm | 13.480 |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.409 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.509 |
| Tube outside diameter 2 MM | 12.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002322 |
