Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B1369X10X6 |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 27.00 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.512 |
| Hex size 1 MM | 13.000 |
| Item type | Adapter-straight |
| Product height in | 0.562 |
| Product length in | 0.890 |
| Product length mm | 22.600 |
| Product material | Brass |
| Product serial name | B1369 |
| Product width in | 0.562 |
| Product width mm | 14.270 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.640 |
| Tube outside diameter 2 MM | 16.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002513 |
