Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B1369X12L |
| Drop dimension IN | 1.370 |
| Drop dimension MM | 34.80 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.900 |
| Hex size 5 IN | 1.050 |
| Hex size 5 MM | 26.7 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | Yes |
| Thread size 1 | 1-18 UNS |
| Tube outside diameter 1 IN | 0.540 |
| Tube outside diameter 1 MM | 13.7 |
| Tube outside diameter 2 IN | 0.760 |
| Tube outside diameter 2 MM | 19.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319395 |
