Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B1369X6L |
| Drop dimension IN | 0.810 |
| Drop dimension MM | 20.60 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.590 |
| Hex size 1 MM | 15.000 |
| Item type | Adapter-elbow |
| Product height in | 1.142 |
| Product height mm | 29.000 |
| Product length in | 1.790 |
| Product length mm | 45.460 |
| Product material | Brass |
| Product serial name | B1369 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
| Thread size 1 | 17/32-24 UNS |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002414 |
