Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B1369X6X6Z |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.60 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.906 |
| Hex size 1 MM | 23.000 |
| Item type | Adapter-straight |
| Product height in | 0.394 |
| Product height mm | 10.000 |
| Product length in | 0.618 |
| Product length mm | 15.700 |
| Product material | Brass |
| Product serial name | B1369 |
| Product width in | 0.394 |
| Product width mm | 10.000 |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 17/32-24 UNS |
| Tube outside diameter 1 IN | 0.450 |
| Tube outside diameter 1 MM | 11.4 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789146007 |
