Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B1369X8L |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.30 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.730 |
| Hex size 1 MM | 18.500 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.510 |
| Tube outside diameter 2 MM | 13.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002476 |
