Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | B1372X6 |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.394 |
| Hex size 1 MM | 10.000 |
| Item type | Adapter-straight |
| Product height in | 0.594 |
| Product length in | 0.790 |
| Product length mm | 20.060 |
| Product material | Brass |
| Product serial name | B1372 |
| Product width in | 0.594 |
| Product width mm | 15.080 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
| Tube outside diameter 3 IN | 0.310 |
| Tube outside diameter 3 MM | 7.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002599 |
