Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | B1372X6X6X6 |
| Drop dimension IN | 0.920 |
| Drop dimension MM | 23.40 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-straight |
| Product height in | 1.059 |
| Product height mm | 26.900 |
| Product length in | 1.320 |
| Product length mm | 33.520 |
| Product material | Brass |
| Product serial name | B1372 |
| Product width in | 1.059 |
| Product width mm | 26.900 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002612 |
