Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | B1380X8Z |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.00 |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Air Brake Connector |
| Hex size 1 IN | 0.710 |
| Hex size 1 MM | 18.000 |
| Item type | Adapter-elbow |
| Product height in | 1.023 |
| Product height mm | 25.981 |
| Product length in | 1.521 |
| Product length mm | 38.641 |
| Product material | Brass |
| Product serial name | B1380 |
| Product width in | 0.705 |
| Product width mm | 17.910 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.510 |
| Tube outside diameter 2 MM | 13.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789145987 |
