Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B62X12 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| Hex size 5 IN | 1.000 |
| Hex size 5 MM | 25.4 |
| Item type | Adapter-union |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.440 |
| Product length mm | 36.576 |
| Product material | Brass |
| Product serial name | B62 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | No |
| Thread size 1 | 1-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319418 |