Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | B64X8 |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.90 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Line/hose/tube |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 1.295 |
| Product height mm | 32.890 |
| Product length in | 1.882 |
| Product length mm | 47.800 |
| Product material | Brass |
| Product serial name | B64 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | No |
| Thread size 1 | 11/16-20 UN |
| Thread size 2 | 11/16-20 UN |
| Tube outside diameter 1 IN | 0.510 |
| Tube outside diameter 1 MM | 13.0 |
| Tube outside diameter 2 IN | 0.510 |
| Tube outside diameter 2 MM | 13.0 |
| Tube outside diameter 3 IN | 0.510 |
| Tube outside diameter 3 MM | 13.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001240 |
